text.skipToContent text.skipToNavigation

Catalog No. : ABT-R-K15

Description:  ALUMINUM BOLTED TEE

UPC: 783786677771

Bolted Aluminum Connector, Type ABT-15, Bolted Vee Connector, Pipe Run to Pipe Tap at 15 Degrees. RUN SPS 5, TAP SPS 2-1/2. 10 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant