text.skipToContent text.skipToNavigation

Catalog No. : ABT-P-K2-10

Description:  ALUMINUM BOLTED TEE CONNECTOR

UPC: 75114339964

Aluminum Bolted Substation Vee Connector (10 Degree) - Pipe to 2 Pipe 4 inch Pipe to two 2-1/2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac