text.skipToContent text.skipToNavigation

Catalog No. : ABT-P-J2-15-SS

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786688340

Aluminum Bolted Substation Tee Connector (Vee Style - 15 Degree - Stainless Steel Hardware) - Pipe to 2 Pipes - 4 inch Pipe to 2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant