text.skipToContent text.skipToNavigation

Catalog No. : ABT-P-J2-10-EH

Description:  AL Vee Conn 4 inch-2X 2 inch EH

UPC: 783786688326

Bolted Aluminum Vee Connector, Pipe Run to (2) Pipe Taps at 10 Degrees. Run 4 inch, Tap 2 inch. Galvanized Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac