Catalog No. : ABT-M-K2-15-EH
Description: AL Vee Conn 3-1/2 2X 2-1/2 15Deg EH
UPC: 783786688203
Bolted Aluminum Vee Connector, Pipe Run to (2) Pipe Taps each at 15 Degrees. Run 3-1/2 inch, Tap 2-1/2 inch. Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |