text.skipToContent text.skipToNavigation

Catalog No. : ABT-M-F15

Description:  ALUM BOLTED VEE 3 1/2 SPS TO 1 SPS

UPC: 75114303606

Aluminum Bolted Vee Connector, 3-1/2 inch Pipe Main to Two 1 inch SPS Pipe Taps at 15 Degrees.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant