Catalog No. : ABT-L-L2-20-EH
Description: AL Vee Conn 3inch-2X 3inch 20Deg EH
UPC: 783786688098
Bolted Aluminum Vee Connector, Pipe Run to (2) Pipe Taps each at 20 Degrees. Run 3 inch, Tap 3 inch. Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |