text.skipToContent text.skipToNavigation

Catalog No. : ABT-L-L2-15-SSB

Description:  BOLTED TEE

UPC: 75114172356

Bolted Aluminum Connector, Type ABT-15-15, Bolted Vee Connector, Pipe Run to Two Pipe Tap each at 15 Degrees. RUN SPS 3, TAP SPS 3. 7-1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. SSB is for substitute with stainless steel Bolt, Lock washer and Silicon Bronze Nut.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac