Catalog No. : ABT-L-J2-15-SS
Description: AL BOLTED SUBSTATION TEE CONNECTOR
UPC: 783786688029
Aluminum Bolted Substation Tee Connector (Vee Style - 15 Degree - Stainless Steel Hardware) - Pipe to 2 Pipes - 3 inch Pipe to 2 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |