Catalog No. : ABT-K-K15
Description: AL BOLTED CONNECTOR PIPE TO PIPE
UPC: 75114374941
Aluminum Bolted Tee Connector, Pipe Run to Pipe Tap, 15 Degree Bend, Aluminum Conductor 2-1/2 Inch Pipe Run to 2-1/2 inch Tap Pipe.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |