text.skipToContent text.skipToNavigation

Catalog No. : ABT-J-J2-15

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786687855

Aluminum Bolted Substation Tee Connector (Vee Style - 15 Degree) - Pipe to 2 Pipes - 2 inch Pipe to 2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant