text.skipToContent text.skipToNavigation

Catalog No. : ABT-H-H2-15

Description:  ALUM BOLTED TEE PIPE TO(2)PIPES

UPC: 75114320757

Aluminum Bolted Tee Connector, Pipe to Pipe, Main and Two Taps at 15 degrees, Conductor Aluminum Pipe 1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac