text.skipToContent text.skipToNavigation

Catalog No. : ABT-H-F2-15

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786687732

Aluminum Bolted Substation Tee Connector (Vee Style - 15 Degree) - Pipe to 2 Pipes - 1-1/2 inch Pipe to 1 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac