text.skipToContent text.skipToNavigation

Catalog No. : ABT-E-E15

Description:  BOLTED TEE CONNECTOR

UPC: 75114105798

Bolted Aluminum Connector, Type ABT-15, Bolted Tee Connector, Pipe Run to Pipe Tap at 15 Degrees. RUN SPS 3/4, TAP SPS 3/4. 5 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac