Alternate Catalog No. : ABS 6350 SB 11YW
Catalog No. : ABS6350SB11YW
Description: SCREWON TRANS CONN 12-350 5/8 6O YL
UPC: 783786687374
- High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
Category |
Electrical underground bus connector |
Special Features |
High Strength Aluminum Alloy maintains constant bolting pressure on conductors. Dual-rated to accept Aluminum and Copper Conductors. Disconnectability for easy removal from transformer secondary threaded studs. Ball-bottom Screws ensure maximum conductor contact pressure and break up interstrand oxides. |
Application |
Stud Mount Transformer Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
#12 to 350 kcmil |
Number Of Conductors |
6 |
Material |
Aluminum |
Insulation |
Insulating Boot |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
7-1/4 inch |
Documents/Support Tools
SDS |