Alternate Catalog No. : ABS 500-33
Catalog No. : ABS500-33
Description: TF BAR D-ROW 500 MCM
UPC: 783786818860
Aluminum Screw-On Transformer Connectors-ABW double-row bar, cable range 6-500, length 4 15/16 inch, boot no. SB 2151, stud size 1, outlet 6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Specifications
Conductor Range |
#6 to 500 kcmil |
Classifications
Brand Name |
Homac |