text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABS 4350 C

Catalog No. : ABS4350C

Description:  AL TRANS CONN NO12-350 5/8IN 4COND

UPC: 783786960040

Aluminum Transformer Connector, #12 - 350 kcmil, Aluminum and Copper, Stud size 5/8 inch, Four Conductor, length 5-1/4 inch, Uses boot no. SB 17
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

High Strength Aluminum Alloy maintains constant bolting pressure on conductors. Dual-rated to accept Aluminum and Copper Conductors. Disconnectability for easy removal from transformer secondary threaded studs. Ball-bottom Screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

4

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

5-1/4 inch

Documents/Support Tools

SDS

Click here