Alternate Catalog No. : ABS 4350-1
Catalog No. : ABS4350-1
Description: AL SCREWON TRANSFORMER SPADE CONN
UPC: 75114310925
Aluminum, Screw-On Bus Bar, 5-11/16 inch Long, 1-1/4 inch High, 1-1/4 inch Wide, #12 to 350 kcmil. Stud - Tapped 1-14 UNS-2B, 4 Outlets Tapped 5/8-18 UNF-2B. Screw-on. Includes Compound and Black Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- High-Stength Aluminum Alloy Maintains Contstant Bolting Pressure on Conductors
- Dual-Rated to Accept Aluminum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
RUS Accepted |
|
Application |
Stud-Mount Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-11/16 x 1-1/4 x 1-1/4 in |
Documents/Support Tools
|
SDS |