text.skipToContent text.skipToNavigation

Catalog No. : ABS-6-100-SSB

Description:  ABS-6-100-SSB

UPC: 783786687329

Aluminum Bolted Stud Connector To Cable, 300-795 kcmil ACSR, 250 to 1000 kcmil AAC. Stud 1-1/8 inch 12 Thread, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Bolt

Application

Lock Washer and Silicon Bronze Nut

Specifications

End Connection

Mechanical

Conductor Range

300 to 795 ACSR kcmil , 250 to 1000 AAC kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac