text.skipToContent text.skipToNavigation

Catalog No. : ABS-40M-100-90

Description:  ABS-40M-100-90 X

UPC: 783786687183

Aluminum Bolted Stud to Cable, Stud 40 mm - Smooth - No Threads, Aluminum 1000 Maximum. 90 Degree Bend
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac