text.skipToContent text.skipToNavigation

Catalog No. : ABS-38M-4NR

Description:  ABS-38M-4NR

UPC: 783786687176

Aluminum Bolted Stud to Flat, Stud 38 mm - Smooth - No Threads, 4 Hole, 3 X 3 inch Pad,  Tin-Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac