text.skipToContent text.skipToNavigation

Catalog No. : ABS-10-4NN-SSB

Description:  ABS-10-4NN-SSB

UPC: 783786687077

Aluminum Bolted Stud to Flat Connector, Stud Size 1-1/2 inch 12 Thread, Width 3 inch, Overall Length 6-1/2 inch, 9/16 inch Bolt, 4 X 4 inch, 4-Hole Pad, Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Bolt

Application

Lock Washer and Silicon Bronze Nut

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac