text.skipToContent text.skipToNavigation

Catalog No. : ABS-10-40-SSB

Description:  ABS-10-40-SSB X

UPC: 783786687084

Aluminum Bolted Stud to Cable Connector, Aluminum or Copper - 250-400, ACSR 4/0-336.4, Stud Size 1-1/2 inch 12 Thread, Width 3 inch, Overall Length 5-1/4 inch, 1/2 inch Bolt, Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Bolt

Application

Lock Washer and Silicon Bronze Nut

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac