Catalog No. : ABS-10-100
Description: ABS-10-100
UPC: 783786687039
Aluminum Bolted Stud to Cable, Stud 1-1/2 inch 12 Threads per inch. Aluminum 1000 Maximum.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |