Catalog No. : ABRU3-79-SS
Description: AL BOLTED SUBSTA PARALLEL GRV CLMP
UPC: 783786020386
Aluminum Bolted Substation Parallel Groove Clamp (U-Bolt Style) - Cable to Cable - 397.5 (18/1) to 795 (30/19), Number of Bolts 3, with Stainless Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |