Catalog No. : ABRU3-159-SN
Description: AL U Bolt Clamp 2156ACSR 8in STNut
UPC: 783786686902
Bolted Aluminum, U-Bolt Parallel Clamp, Cable to Cable, ACSR Cable Size 2156 (84/19) - 2312, Cable Diameter 1.762 - 1.802 inch, Length 8 inches, 2 Bolts. SN - Steel Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |