text.skipToContent text.skipToNavigation

Catalog No. : ABRU3-159

Description:  AL BOLTED SUBSTA PARALLEL GRV CLMP

UPC: 783786686896

Aluminum Bolted Substation Parallel Groove Clamp (U-Bolt Style) - Cable to Cable - 795 (26/7) to 1590 (45/7), Number of Bolts 3
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant