Catalog No. : ABRU2-39R
Description: AL BOLTED SUBSTA PARALLEL GRV CLMP
UPC: 783786686889
Aluminum Bolted Substation Parallel Groove Clamp (U-Bolt Style - Tin Plated) - Cable to Cable - 3/0-397 (18/1) to 3/0-397 (18/1)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |