text.skipToContent text.skipToNavigation

Catalog No. : ABRU2-39

Description:  AL BOLTED SUBSTA PARALLEL GRV CLMP

UPC: 783786686872

Aluminum Bolted Substation Parallel Groove Clamp (U-Bolt Style) - Cable to Cable - 3/0-397 (18/1) to 3/0-397 (18/1)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac