text.skipToContent text.skipToNavigation

Catalog No. : ABRU2-26

Description:  ALUM U BOLT PARALLEL CLAMP

UPC: 783786401963

Bolted Aluminum Connector, Type ABRU - Bolted Elbow, Pipe to Pipe. Run and Tap Cable Range ACSR 1/0-266.8 (26/7), Cable Diameter .398-.642, 3-1/4 inch, 2 Bolts. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant