text.skipToContent text.skipToNavigation

Catalog No. : ABRH716-30

Description:  FLEX METAL COND ALUM 7/16IN X 30 ME

UPC: 786209880109

7/16 Inch Non-jacketed Flexible metal conduit, Aluminum, 30 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Profile and Helical Shape Allow it to Withstand Substantial Impact and Crushing Forces

Application

Intended as a Metal Raceway for Wires and Cable Where CSA Certification is Required. Suitable for Use with Connectors Intended for FMC(Flexible Metal Conduit)

Specifications

Radius

2.25 in

Material

Aluminum

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

CSA

Dimensions

Trade Size

7/16 in

Outside Diameter

0.675 in

Inside Diameter

0.375 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

Other

Outer diameter

17.15 mm

Inner diameter

11.1 mm

Material

Aluminium

Sealing

No sealing

Bending radius, static

57.15 mm

Colour

Metallic

With approval according to UL

N

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here