Catalog No. : ABRH400-15
Description: FLEX METAL COND 4 IN X 15 MT
UPC: 786209880253
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
The Profile and Helical Shape Allow it to Withstand Substantial Impact and Crushing Forces |
|
Application |
Intended as a Metal Raceway for Wires and Cable Where CSA Certification is Required. Suitable for Use with Connectors Intended for FMC(Flexible Metal Conduit) |
Specifications
|
Radius |
20 in |
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
|
Standard |
CSA |
Dimensions
|
Trade Size |
4 in |
|
Outside Diameter |
4.560 in |
|
Inside Diameter |
4.000 in |
|
Length |
15 m |
|
Nominal size in inch |
4 inch |
|
Outer diameter |
115.82 mm |
|
Inner diameter |
101.6 mm |
|
Material |
Aluminium |
|
Sealing |
No sealing |
|
Bending radius, static |
508 mm |
|
Colour |
Metallic |
|
With approval according to UL |
N |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |