text.skipToContent text.skipToNavigation

Catalog No. : ABRH075-150

Description:  FLEX METAL COND ALUM 3/4 IN X 150ME

UPC: 786209882462

3/4 Inch Non-jacketed Flexible metal conduit, Aluminum, 150 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Profile and Helical Shape Allow it to Withstand Substantial Impact and Crushing Forces

Application

Intended as a Metal Raceway for Wires and Cable Where CSA Certification is Required. Suitable for Use with Connectors Intended for FMC(Flexible Metal Conduit)

Specifications

Radius

4 in

Material

Aluminum

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

CSA

Dimensions

Trade Size

3/4 in

Outside Diameter

1.045 in

Inside Diameter

0.812 in

Length

150 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/4 inch

Outer diameter

28.07 mm

Inner diameter

20.62 mm

Material

Aluminium

Sealing

No sealing

Bending radius, static

101.6 mm

Colour

Metallic

With approval according to UL

N

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here