text.skipToContent text.skipToNavigation

Catalog No. : ABRH050-150

Description:  FLEX METAL COND ALUM 1/2 IN X 150ME

UPC: 786209882448

1/2 Inch Non-jacketed Flexible metal conduit, Aluminum, 150 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Profile and Helical Shape Allow it to Withstand Substantial Impact and Crushing Forces

Application

Intended as a Metal Raceway for Wires and Cable Where CSA Certification is Required. Suitable for Use with Connectors Intended for FMC(Flexible Metal Conduit)

Specifications

Radius

3 in

Material

Aluminum

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

CSA

Dimensions

Trade Size

1/2 in

Outside Diameter

0.860 in

Inside Diameter

0.625 in

Length

150 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1/2 inch

Outer diameter

23.37 mm

Inner diameter

15.88 mm

Material

Aluminium

Sealing

No sealing

Bending radius, static

76.2 mm

Colour

Metallic

With approval according to UL

N

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here