text.skipToContent text.skipToNavigation

Catalog No. : ABR2-P-160

Description:  ABR2-P-160 X

UPC: 783786687015

Aluminum Bolted Coupler, Pipe to 2 Cables, 4 inch Pipe to 1600 AAC.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant