text.skipToContent text.skipToNavigation

Catalog No. : ABR-R-250

Description:  REDUCER PIPE TO CABLE

UPC: 783786386857

Bolted Aluminum Connector, Type ABR, Bolted Reducer, Pipe to Cable. RUN SPS is 5. Cable Size AAC 1100-2500, Cable Size ACSR 1113-2300, Cable Diameter 1.209-1.823. 10-7/16 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac