text.skipToContent text.skipToNavigation

Catalog No. : ABR-R-150-SSB

Description:  AL BOLTED SUBSTATION COUPLER STRT

UPC: 783786686865

Aluminum Bolted Substation Coupler (Straight) - Pipe to Cable - 5 inch Pipe to 556-1500AAC 636-1272ACSR, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac