text.skipToContent text.skipToNavigation

Catalog No. : ABR-P-250

Description:  AL BOLTED SUBSTATION COUPLER STRT

UPC: 783786686841

Aluminum Bolted Substation Coupler (Straight) - Pipe to Cable - 4 inch Pipe to 1100-2500AAC 1113-2300ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant