text.skipToContent text.skipToNavigation

Catalog No. : ABR-P-100-EH

Description:  ALUM BOLTED COUPLER

UPC: 75114394796

Aluminum Bolted Coupler Connector. Type ABR, Bolted Reducer, Pipe to Cable. Run SPS is 4 inch, Cable Size AAC 250 to 1000 kcmil, ACSR 300 to 795 kcmil. Cable Diameter .567 to 1.150. 9-3/4 inch long. Length 8-7/8 inch x 7-1/8 inch wide. Supplied with Galvanized Clamping Hardware 4 each of both 1/2 inch and 5/8 inch - Bolts, Lock Washers and Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Hardware Included

Specifications

End Connection

Mechanical

Conductor Range

250 to 1000 AAC kcmil , 300 to 795 ACSR kcmil

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 8-7/8 inch x 7-1/8 inch wide.