text.skipToContent text.skipToNavigation

Catalog No. : ABR-P-100

Description:  ALUM BOLTED COUPLER

UPC: 75114176972

Bolted Aluminum Connector, Type ABR, Bolted Reducer, Pipe to Cable. RUN SPS is 4. Cable Size AAC 250-1000, Cable Size ACSR 300-795, Cable Diameter .567-1.150. 9-3/4 inch. Connectors supplied with Aluminum clamping hardware in accordance with NEMA standard CC 1. Supplied with Aluminum Clamping Hardware 4 each of both 1/2 inch and 5/8 inch - Bolts, Lock Washers and Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant