text.skipToContent text.skipToNavigation

Catalog No. : ABR-K-25

Description:  ALUMINUM BOLTED REDUCER PIPE-CABLE

UPC: 783786786244

Bolted Aluminum Connector, Type ABR, Bolted Reducer, Pipe to Cable. RUN SPS is 2-1/2. Cable Size AAC #4-250, Cable Size ACSR #4-4/0, Cable Diameter .232-.575. 7 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac