Catalog No. : ABR-K-150-EH
Description: AL BOLTED SUBSTATION COUPLER STRT
UPC: 783786686742
Aluminum Bolted Substation Coupler (Straight) - Pipe to Cable - 2-1/2 inch Pipe to 556-1500AAC 636-1272ACSR, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |