text.skipToContent text.skipToNavigation

Catalog No. : ABR-K-100-EH

Description:  PIPE TO CABLE SUBSTATION CONNECTOR

UPC: 783786069163

Bolted Aluminum Connector, Type ABR, Bolted Reducer, Pipe to Cable. RUN SPS is 2-1/2. Cable Size AAC 250-1000, Cable Size ACSR 300-795, Cable Diameter .597-1.150. 7-1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant