text.skipToContent text.skipToNavigation

Catalog No. : ABR-H-40

Description:  ALUM BOLTED 1 1/2 IN PIPE TO CABLE

UPC: 75114309547

Aluminum Bolted Coupler, 1-1/2 inch SPS to Cable Range 1/0 to 400 AAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac