text.skipToContent text.skipToNavigation

Catalog No. : ABR-F-25

Description:  AL BOLTED SUBSTATION COUPLER STRT

UPC: 783786686575

Aluminum Bolted Substation Coupler (Straight) - Pipe to Cable - 1 inch Pipe to 4-250AAC 4-4/0ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac