text.skipToContent text.skipToNavigation

Catalog No. : ABR-E-40

Description:  ALUMINUM PIPE TO CABLE BOLTED COUP

UPC: 75114166249

Bolted Aluminum Connector, Type ABR, Bolted Reducer, Pipe to Cable. RUN SPS is 3/4. Cable Size AAC 1/0-400, Cable Size ACSR 1/0-336, Cable Diameter .368-.741. 6-1/2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac