text.skipToContent text.skipToNavigation

Catalog No. : ABNT2-L-4N

Description:  ABNT2-L-4N (BA-1237)

UPC: 783786685967

Aluminum Bolted Tee Connector. 3 SPS to (2) 3 inch 4-Hole Pads. Pads are 3 inch x 3 inch x 5/8 inch thick with (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers. Includes (4) Aluminum Bolts 5/8-11 x 4 inch long. (4) Aluminum 5/8-11 Nuts and (4) Aluminum 5/8 inch Lock Washers. SPS Center Body has 4-5/8 inch center spacing between Bolts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac