Catalog No. : ABNT-R-4NN-SS
Description: AL BOLTED SUBSTATION TEE CONNECTOR
UPC: 783786685912
Aluminum Bolted Substation Tee Connector (Straight - Stainless Steel Hardware) - Pipe to Pad - 5 inch Pipe to 4 X 4 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |