text.skipToContent text.skipToNavigation

Catalog No. : ABNT-P-4NN-SS

Description:  ALUMINUM TEE

UPC: 75114188296

Bolted Aluminum Connector, Type ABNT, Bolted Tee, Pipe to Flat. 4 Inch 4-Hole NEMA Flat. SPS is 4. 11-1/2 inch X 4 inch X 3/4 inch thick, Amps is 2000. SS is for Substitute with Stainless Steel Hardware. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac