text.skipToContent text.skipToNavigation

Catalog No. : ABNT-P-2NR

Description:  ALUMINUM BOLTED TEE

UPC: 783786676149

Bolted Aluminum Connector, Type ABNT, Bolted Tee, Pipe to Flat. 2-Hole NEMA Flat. SPS is 4. 10-1/2 inch X 4 inch X 3/4 inch thick, Amps is 600. R is for Tin Plate. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Tin Plated

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac